BTG70020A-1ESW 12 V | 2.2 mΩ | 21.5 A | integrated I²t wire protection| automatic Idle mode | 1 channel smart high-side power switch | analog current sense, sequential diagnosis | PG-TSDSO-14 | ISO 26262-compliant | PROFET™ Wire Guard 12V
Overview
The single-channel high-side power switch BTG70020A-1ESW, member of the PROFET™ Wire Guard family, is designed for wire protection in modern automotive E/E architectures. It is equipped with integrated I²t wire protection, and enhanced diagnostic capabilities. Its adjustable overcurrent protection threshold ensures fast failure isolation towards power supplies and the automatic idle mode reduces the current consumption to ~ 50 µA during parking.
Summary of Features
- High-side switch with embedded protection
- Sequential diagnosis for status readout
- Selectable integrated I²t protection
- Operating current < 60 µA during parking
- IDL pin for microcontroller wake-up
- Adjustable overcurrent protection threshold
- Capacitive load switching mode
- Reverse ON for reverse polarity
- Inverse current condition capable
Benefits
- Precise wire protection
- Fast failure isolation to power supply
- Precise application diagnostics
- Dynamic load control during parking
- Automatic Idle mode at ~ 50 µA
- Fast, safe charging of big capacitors
- pin and footprint compatibility
- ISO 26262-compliant
Potential Applications
- Replaces electromechanical relays, fuses and discrete circuits
- Protection of wire harness and system supply
- Main switch for ECU power supplies
- Switch for active power supplies in key-off mode
- Suitable for resistive, inductive and capacitive loads up to 21.5 A
Access to ISO 26262-ready documentation
- Please register for myinfineon.com with your company e-mail address
- Please get in touch with your respective Distribution or Sales contact to request the elevation of your myInfineon account to partner status; this is required for access to our MyICP portal
Diagrams
Training
Infineon’s PROFET™ Wire Guard is the perfect smart high-side power switch to address the challenges and needs of future power distribution.
Support